IESNA:LM-63-2002
[TEST]P622919
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (2022-09-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]10/4/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LSF65-XX-PC-35W-7040
[LUMINAIRE]Flood light with selectable wattage and CCT
[LAMP](1) 4000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]  OUTDOOR, FLOOD, AREA, COMMERCIAL, FAÇADE, FLOOD, PARKING, PARK
[MORE]  SITE, SECURITY, WET LOCATION
[_SEARCH_MOUNTING] KNUCKLE, TRUNNION
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6449
TILT=NONE
1 -1 1 181 25 1 1 0.6875 0.6875 0
1 1 37
0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 
88 89 90 91 92 93 94 95 96 97 98 99 100 101 102 103 104 105 106 107 108 109 110 111 112 113 114 115 116 117 118 119 120 121 122 123 124 125 126 127 128 129 130 131 132 133 134 135 136 137 138 139 140 141 142 143 144 145 146 147 148 149 150 151 152 153 154
 155 156 157 158 159 160 161 162 163 164 165 166 167 168 169 170 171 172 173 174 175 176 177 178 179 180
0 15 30 45 60 75 90 105 120 135 150 165 180 195 210 225 240 255 270 285 300 315 330 345 360
2379.90 2382.00 2378.70 2381.70 2376.40 2374.20 2375.20 2372.50 2369.30 2363.30 2357.60 2352.70 2346.70 2339.70 2335.90 2325.40 2316.00 2308.10 2295.20 2287.60 2276.80 2265.90 2259.90 2245.60 2231.10 2217.10 2201.20 2182.70 2165.60 2145.50 2126.50 2106.00
 2087.40 2065.40 2042.00 2020.10 1998.50 1972.70 1947.70 1915.60 1886.80 1863.20 1840.80 1814.30 1780.30 1744.50 1688.10 1633.50 1590.80 1549.10 1509.60 1471.40 1431.70 1393.60 1353.90 1311.90 1254.50 1154.50 1037.50 994.10 949.60 904.90 769.20 709.00 
671.90 616.60 542.90 469.00 395.00 325.60 292.10 210.50 170.60 118.10 61.30 52.50 44.80 36.80 29.10 21.90 15.50 10.20 5.90 3.10 0.40 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2379.30 2377.70 2378.40 2375.80 2371.40 2376.60 2371.60 2369.70 2369.10 2358.70 2355.10 2346.90 2339.10 2330.90 2327.00 2314.10 2306.10 2296.40 2286.60 2278.20 2269.10 2255.50 2242.40 2229.80 2214.30 2196.50 2181.80 2165.60 2144.60 2123.60 2104.10
 2079.70 2060.00 2036.10 2009.40 1989.20 1969.60 1944.50 1918.10 1885.30 1858.70 1833.50 1809.10 1780.10 1749.40 1706.70 1651.60 1595.20 1548.60 1509.00 1471.10 1435.00 1396.50 1356.80 1312.80 1271.60 1211.80 1116.30 1001.60 954.60 912.60 866.80 727.60 
678.40 638.80 572.10 505.10 438.20 341.20 302.10 239.90 192.90 123.10 105.60 83.50 61.50 39.40 31.30 23.90 17.10 11.50 6.80 3.80 0.80 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2377.90 2374.70 2374.00 2373.30 2374.20 2375.00 2369.80 2373.90 2366.20 2362.60 2350.70 2342.80 2335.40 2329.10 2319.60 2308.70 2298.60 2288.80 2276.40 2268.30 2257.30 2245.80 2233.30 2216.90 2207.10 2188.20 2174.00 2157.20 2139.60 2116.40 2098.70
 2078.50 2056.60 2031.60 2007.30 1980.70 1958.30 1931.40 1907.10 1883.10 1852.70 1827.50 1791.60 1758.40 1734.00 1704.00 1673.00 1641.30 1599.50 1546.10 1484.60 1434.20 1391.30 1349.80 1311.00 1271.90 1230.60 1189.10 1144.90 1084.30 982.10 881.50 840.30 
797.00 733.00 665.20 597.40 529.70 414.70 382.60 307.00 256.10 195.20 154.30 95.80 54.80 44.70 35.30 27.80 20.40 14.10 8.70 5.90 3.20 0.40 0.30 0.30 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2378.70 2375.10 2374.60 2375.90 2374.90 2373.30 2367.30 2367.50 2357.20 2357.00 2347.60 2340.20 2333.80 2322.30 2315.80 2308.90 2294.40 2283.50 2276.60 2261.50 2248.50 2237.10 2222.90 2205.60 2190.50 2173.60 2155.70 2138.40 2119.70 2103.90 2084.50
 2060.70 2042.00 2021.90 1992.60 1971.70 1950.00 1919.00 1891.50 1864.80 1832.60 1807.20 1777.30 1746.50 1717.60 1690.50 1663.10 1628.60 1592.30 1554.20 1522.00 1489.20 1453.90 1412.70 1367.70 1304.90 1246.00 1193.30 1147.50 1104.60 1059.20 1010.80 962.40
 908.30 830.60 734.60 657.40 583.20 509.00 434.80 390.30 336.20 254.40 216.80 156.40 119.30 83.00 63.40 44.00 24.60 17.70 11.50 6.80 4.00 1.30 0.40 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2379.60 2380.40 2377.70 2377.10 2368.30 2368.20 2364.80 2355.80 2353.20 2347.90 2339.60 2335.60 2325.60 2319.60 2309.40 2297.50 2289.90 2272.30 2263.70 2249.50 2239.20 2220.00 2204.40 2188.50 2171.80 2152.00 2134.60 2113.80 2091.40 2071.50 2053.50
 2033.60 2009.90 1987.50 1966.40 1943.00 1918.60 1899.50 1876.90 1851.80 1823.00 1795.90 1768.00 1742.50 1712.50 1681.00 1647.10 1612.20 1584.30 1546.90 1503.80 1464.80 1428.70 1389.00 1345.50 1309.50 1269.70 1226.10 1168.40 1108.80 1067.60 1024.90 977.00
 925.10 854.30 768.50 710.00 651.20 586.90 522.60 458.30 395.20 316.20 263.20 215.90 156.50 121.70 84.70 58.30 40.10 22.00 14.60 9.30 6.50 3.70 0.90 0.40 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2378.10 2375.30 2373.10 2371.90 2366.20 2361.50 2359.90 2356.70 2349.00 2345.70 2334.10 2327.20 2317.80 2308.50 2299.90 2289.30 2275.30 2268.70 2255.50 2240.80 2220.80 2212.10 2192.30 2172.80 2155.40 2141.20 2117.60 2101.50 2081.20 2055.10 2034.80
 2013.70 1987.20 1966.70 1944.60 1923.70 1901.30 1877.00 1852.10 1827.70 1800.40 1770.30 1738.90 1705.50 1676.10 1640.90 1609.80 1577.80 1540.50 1507.50 1477.10 1439.00 1400.30 1360.60 1318.80 1264.90 1205.80 1163.60 1124.30 1081.40 1033.00 987.80 922.20 
870.40 819.50 746.20 679.40 632.70 570.30 507.60 444.90 402.10 338.60 286.20 239.10 193.80 151.10 108.50 75.60 56.30 37.20 18.20 12.50 7.50 5.20 3.00 0.80 0.50 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2380.70 2380.20 2381.00 2376.30 2371.60 2365.60 2362.50 2359.20 2351.70 2345.90 2339.10 2330.00 2322.10 2310.60 2300.70 2288.90 2274.90 2263.50 2250.70 2234.00 2219.80 2204.60 2185.60 2168.70 2150.20 2133.20 2113.60 2092.80 2072.10 2050.40 2029.10
 2010.30 1986.80 1963.60 1940.30 1917.00 1890.30 1865.80 1842.30 1817.30 1789.50 1759.10 1728.10 1698.00 1664.10 1634.00 1600.50 1563.30 1525.80 1491.80 1448.50 1415.50 1380.00 1341.60 1288.70 1235.90 1192.30 1150.90 1103.20 1058.00 1015.70 967.00 908.90 
858.50 792.80 722.30 672.40 618.10 553.60 491.10 438.40 386.90 326.90 286.20 237.50 191.50 153.60 115.90 84.40 58.50 38.90 23.80 18.10 12.30 6.60 3.70 1.90 1.10 0.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2381.50 2380.20 2377.20 2373.70 2371.50 2364.10 2362.30 2356.10 2351.60 2344.20 2340.60 2326.20 2317.20 2309.90 2298.50 2285.80 2276.30 2262.70 2250.50 2234.80 2218.70 2207.50 2188.10 2168.30 2153.10 2135.70 2114.80 2092.80 2075.50 2055.70 2032.40
 2010.10 1988.30 1964.10 1942.70 1920.70 1899.00 1876.70 1853.60 1825.10 1797.10 1768.00 1736.90 1704.90 1671.90 1637.40 1605.70 1572.60 1535.50 1501.90 1469.10 1421.40 1386.60 1346.30 1297.30 1248.40 1199.40 1156.20 1111.70 1065.30 1019.20 974.10 919.40 
869.10 818.50 748.00 682.70 629.80 571.20 514.50 454.50 407.10 353.90 303.10 252.30 214.90 178.70 142.40 106.30 80.10 57.80 37.60 25.70 19.50 13.40 7.30 4.50 2.50 1.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2377.30 2378.60 2376.80 2375.00 2370.90 2364.60 2363.90 2357.10 2351.60 2344.70 2334.50 2326.20 2315.50 2305.90 2299.30 2287.90 2277.40 2265.50 2253.40 2240.30 2224.40 2209.00 2193.20 2172.80 2152.20 2138.20 2115.80 2094.10 2074.30 2050.80 2028.70
 2004.00 1977.50 1951.50 1925.90 1902.30 1879.00 1855.80 1830.80 1802.50 1773.00 1744.70 1712.60 1685.50 1656.50 1623.20 1590.90 1555.10 1515.10 1477.90 1432.30 1387.20 1348.50 1311.00 1273.50 1235.90 1191.40 1143.00 1087.10 1028.60 981.10 936.70 891.60 
847.30 799.20 745.90 698.90 638.40 576.60 527.50 476.30 420.80 345.30 293.20 250.10 215.50 179.20 142.80 106.60 79.10 60.20 43.20 29.90 20.70 15.90 11.20 6.50 3.80 1.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2380.90 2377.90 2376.80 2372.20 2371.50 2367.20 2363.70 2356.90 2350.60 2343.50 2336.50 2328.80 2320.30 2307.70 2298.60 2283.90 2270.40 2258.80 2247.10 2234.10 2219.60 2202.60 2185.00 2165.60 2149.70 2127.80 2106.80 2085.30 2063.90 2041.00 2017.00
 1989.60 1963.80 1940.30 1914.50 1890.10 1863.00 1835.90 1807.50 1773.70 1740.50 1702.80 1670.60 1635.60 1603.40 1570.40 1538.50 1503.50 1469.10 1435.30 1396.60 1358.40 1320.40 1282.40 1244.30 1203.00 1158.40 1118.30 1078.50 1033.70 988.00 940.60 891.00 
830.80 779.40 690.00 617.90 575.70 529.30 484.10 439.30 365.90 311.80 274.70 241.80 186.50 156.30 126.00 95.80 68.90 52.50 37.30 26.90 20.80 16.20 11.50 6.90 4.10 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2376.00 2376.50 2372.40 2373.80 2368.20 2364.10 2361.80 2354.20 2350.00 2342.60 2337.10 2325.50 2314.60 2306.30 2292.00 2279.70 2266.50 2253.80 2238.60 2221.80 2205.80 2189.10 2171.80 2153.70 2135.50 2116.60 2092.10 2072.50 2046.70 2025.50 2001.50
 1980.70 1958.80 1932.40 1903.70 1870.20 1841.10 1809.30 1778.50 1747.90 1717.40 1684.00 1652.50 1617.30 1581.00 1550.50 1515.80 1480.30 1444.30 1404.60 1370.20 1334.00 1296.10 1258.10 1220.20 1177.90 1132.60 1089.70 1052.20 1008.80 924.70 832.20 773.60 
729.50 688.40 643.40 602.90 533.70 466.50 423.40 382.40 345.70 274.20 244.00 217.90 178.60 139.30 100.40 75.80 58.00 40.70 32.70 26.10 20.20 15.70 11.20 6.70 3.70 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2376.60 2376.30 2373.50 2370.10 2368.20 2365.60 2360.90 2356.70 2346.90 2343.30 2333.40 2326.10 2313.50 2303.40 2292.20 2279.60 2265.10 2255.30 2238.60 2223.00 2208.10 2189.40 2173.50 2154.70 2132.50 2112.30 2095.60 2071.30 2048.80 2027.80 2001.00
 1971.20 1939.50 1911.20 1883.10 1852.80 1823.00 1794.40 1768.40 1732.10 1700.90 1668.20 1636.40 1604.40 1570.90 1537.10 1505.80 1472.80 1441.60 1406.10 1370.70 1330.50 1290.30 1250.00 1207.00 1165.50 1123.80 1047.80 948.40 886.60 841.50 796.20 753.60 
712.20 671.40 574.80 516.80 476.90 442.20 404.70 326.90 292.10 265.50 208.70 177.60 146.50 115.30 80.40 57.70 45.80 37.90 31.00 24.60 19.60 14.70 9.80 6.30 3.40 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2372.70 2373.90 2369.90 2368.40 2363.90 2362.10 2354.50 2351.60 2347.70 2339.10 2332.90 2323.30 2314.30 2306.30 2290.50 2277.90 2262.80 2247.60 2236.60 2220.70 2201.90 2186.30 2168.50 2146.40 2126.50 2107.60 2088.10 2068.00 2045.50 2020.40 1994.70
 1962.20 1931.70 1905.40 1879.60 1848.50 1823.10 1794.40 1763.10 1732.60 1700.70 1668.20 1635.40 1604.80 1573.40 1538.40 1505.20 1470.10 1435.80 1398.30 1362.30 1322.30 1282.30 1242.40 1201.90 1157.50 1088.70 986.60 921.90 876.80 832.20 786.90 747.00 
707.10 620.90 552.90 511.20 473.50 438.90 362.30 320.10 289.40 241.70 199.30 169.00 138.70 108.40 77.10 53.00 43.80 36.80 29.80 23.70 18.90 14.20 9.50 5.80 3.20 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2376.00 2371.90 2369.20 2360.20 2363.50 2362.30 2362.10 2354.70 2347.50 2341.80 2334.20 2325.00 2312.10 2303.50 2290.30 2277.70 2260.10 2250.50 2237.60 2219.20 2207.50 2191.60 2171.50 2155.60 2129.50 2110.70 2083.80 2065.90 2044.50 2027.00 2002.60
 1971.30 1939.30 1910.40 1880.00 1848.80 1821.20 1794.00 1764.40 1729.10 1696.70 1661.50 1630.30 1599.30 1569.00 1538.80 1499.90 1466.40 1430.10 1397.10 1361.00 1322.00 1283.00 1244.00 1200.10 1155.00 1111.50 1040.90 939.80 877.40 835.90 790.60 746.10 
706.70 664.80 569.10 515.10 475.60 436.30 398.10 323.80 289.10 263.80 202.20 172.20 142.10 112.00 77.80 54.10 44.10 36.50 30.00 23.80 19.00 14.20 9.40 6.10 3.50 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2376.80 2373.40 2368.60 2366.10 2363.70 2363.30 2356.70 2352.10 2349.10 2345.80 2336.50 2324.60 2318.20 2307.90 2299.10 2283.80 2268.70 2254.60 2240.80 2227.00 2206.60 2188.20 2173.30 2154.60 2129.70 2111.00 2088.70 2067.00 2047.80 2025.80 2001.20
 1976.20 1951.00 1925.30 1894.70 1856.10 1829.40 1796.80 1768.10 1739.30 1709.50 1674.70 1644.50 1608.00 1573.50 1541.40 1507.20 1470.70 1433.80 1399.00 1362.30 1327.50 1290.50 1253.50 1216.30 1173.90 1123.20 1079.90 1035.90 989.80 908.00 822.50 768.20 
722.90 680.10 634.50 593.50 513.60 453.20 411.60 373.80 327.10 267.60 236.30 197.70 163.20 128.80 94.50 65.90 46.60 36.80 29.90 23.80 18.90 14.00 9.20 5.90 3.30 1.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2377.00 2370.10 2370.70 2365.20 2364.10 2360.10 2357.40 2352.20 2347.60 2343.60 2336.40 2327.20 2314.60 2305.10 2297.90 2281.40 2272.00 2260.30 2245.30 2227.80 2210.60 2190.20 2176.30 2161.10 2136.20 2116.00 2098.60 2078.60 2055.40 2029.80 2007.90
 1984.10 1957.50 1935.70 1911.50 1880.10 1854.20 1826.50 1797.80 1769.60 1733.20 1696.90 1659.20 1628.60 1593.30 1557.80 1528.40 1489.10 1453.50 1418.00 1379.70 1344.90 1307.10 1269.30 1231.30 1185.70 1145.60 1103.40 1057.60 1016.60 971.70 925.70 866.80 
815.00 762.50 673.70 603.90 562.40 518.90 476.30 425.50 340.40 297.70 264.20 218.00 180.10 142.20 104.70 81.90 58.30 41.00 28.90 22.50 17.80 13.10 8.50 5.40 3.00 1.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2379.50 2375.50 2371.70 2370.50 2368.60 2363.20 2357.60 2353.60 2348.80 2343.10 2332.00 2324.10 2314.50 2306.40 2292.70 2285.00 2268.40 2257.60 2246.70 2231.90 2213.90 2195.50 2177.60 2163.10 2143.80 2124.70 2108.50 2088.70 2066.60 2043.40 2022.90
 1996.60 1975.20 1951.70 1922.30 1896.80 1869.80 1843.40 1814.60 1789.10 1762.10 1727.80 1702.20 1670.70 1638.20 1607.40 1567.70 1533.00 1500.10 1462.70 1415.50 1371.30 1330.10 1288.80 1247.60 1211.60 1169.50 1111.70 1057.60 1014.80 964.30 917.40 870.60 
828.30 782.00 735.00 681.70 608.70 556.60 510.90 455.90 391.50 328.00 277.60 235.90 198.50 158.20 118.40 92.70 65.90 47.20 32.00 21.10 16.40 11.70 7.00 4.40 2.40 1.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2380.30 2374.20 2370.40 2369.30 2364.30 2358.60 2352.60 2355.30 2347.70 2339.10 2331.80 2321.90 2311.70 2303.00 2292.40 2277.80 2266.50 2253.60 2243.00 2230.60 2213.40 2197.80 2179.70 2160.00 2141.70 2120.40 2102.70 2091.20 2069.30 2046.50 2023.70
 2001.00 1975.80 1955.40 1933.00 1908.90 1885.00 1858.50 1833.00 1803.10 1778.10 1749.70 1724.30 1689.10 1661.00 1625.20 1593.30 1550.10 1519.30 1484.70 1437.90 1397.80 1363.80 1316.10 1268.30 1220.70 1179.60 1134.00 1085.20 1040.40 997.30 950.90 902.90 
851.90 785.40 708.70 661.40 612.00 550.30 486.10 435.70 385.00 329.20 285.00 239.30 193.50 159.80 126.10 92.50 65.80 43.00 26.90 20.50 14.20 7.90 5.10 3.00 1.60 0.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2379.80 2380.90 2374.80 2374.00 2369.50 2368.80 2361.10 2355.50 2348.60 2345.10 2335.80 2329.10 2317.00 2310.30 2302.00 2284.50 2274.30 2255.90 2243.70 2228.40 2216.30 2195.20 2180.10 2164.40 2142.50 2128.10 2108.10 2087.50 2066.20 2044.40 2019.60
 1997.90 1973.60 1954.00 1928.60 1906.70 1881.90 1855.60 1830.80 1802.40 1775.00 1746.70 1712.20 1680.00 1648.20 1615.60 1574.30 1541.50 1508.70 1463.30 1427.70 1396.90 1359.60 1307.30 1248.10 1204.60 1159.60 1115.30 1070.30 1027.80 985.20 932.50 878.90 
821.40 740.40 690.20 641.60 581.10 520.30 459.50 404.30 351.40 308.90 258.80 212.80 169.30 131.80 96.20 67.00 49.70 32.60 15.40 10.90 7.30 4.70 2.10 1.10 0.60 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2380.90 2376.20 2377.70 2374.90 2371.40 2369.10 2364.80 2357.20 2355.00 2346.50 2337.10 2329.90 2322.90 2311.20 2302.60 2288.70 2278.20 2263.60 2250.20 2238.40 2221.20 2205.10 2188.00 2172.30 2155.40 2135.30 2115.40 2096.20 2077.30 2053.00 2033.10
 2011.50 1988.30 1964.70 1944.30 1916.70 1893.70 1866.90 1842.10 1815.40 1786.40 1759.00 1730.80 1697.70 1667.60 1633.00 1601.30 1562.00 1527.40 1491.80 1444.10 1412.50 1376.00 1342.70 1292.90 1232.40 1189.90 1147.50 1102.30 1054.50 1012.80 963.00 902.50 
846.30 784.20 706.60 656.30 598.10 539.60 481.20 427.50 364.50 318.60 263.80 218.50 173.60 127.80 90.30 57.20 38.50 20.10 13.70 9.10 6.40 3.80 1.20 0.60 0.40 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2382.20 2380.70 2378.90 2377.10 2372.30 2369.10 2368.60 2361.70 2354.70 2346.50 2345.20 2335.80 2328.80 2319.90 2309.00 2297.30 2286.70 2270.60 2258.50 2246.80 2231.90 2215.90 2200.20 2182.70 2163.80 2149.10 2129.40 2111.90 2093.30 2071.90 2052.50
 2028.10 2006.80 1985.70 1963.70 1936.40 1916.40 1888.20 1865.10 1837.90 1811.00 1788.40 1760.30 1732.20 1697.30 1668.90 1637.60 1600.50 1564.40 1529.30 1489.80 1449.60 1413.60 1370.30 1332.10 1293.00 1251.30 1197.40 1136.70 1093.60 1053.00 1005.10 953.00
 893.30 808.40 743.40 683.50 610.90 551.30 491.90 434.30 358.70 290.00 237.00 187.90 140.60 104.60 69.70 52.10 34.90 17.60 11.90 7.30 5.10 2.80 0.60 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2382.20 2381.80 2378.50 2378.60 2374.90 2372.50 2370.40 2365.20 2358.70 2357.20 2346.30 2344.70 2334.50 2325.80 2316.80 2306.90 2291.00 2279.40 2270.70 2257.50 2246.80 2229.10 2213.90 2198.30 2182.70 2169.00 2154.50 2135.80 2117.50 2100.50 2079.10
 2056.00 2036.90 2013.70 1992.60 1970.20 1942.10 1913.20 1884.30 1859.10 1831.20 1801.30 1770.30 1736.80 1707.50 1680.00 1648.80 1615.60 1579.90 1545.80 1511.10 1476.70 1440.30 1399.80 1351.60 1285.00 1225.70 1178.90 1136.10 1081.90 1037.60 992.10 939.70 
871.20 796.90 696.40 638.30 562.20 485.70 409.10 367.40 294.50 240.80 189.30 142.00 96.40 68.40 52.60 37.10 21.60 15.00 9.60 6.60 3.70 0.80 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2378.20 2378.20 2380.90 2376.50 2374.20 2371.90 2371.10 2364.20 2363.10 2358.20 2352.20 2346.50 2336.20 2330.60 2324.10 2313.90 2304.40 2292.20 2282.50 2269.50 2258.80 2245.80 2230.60 2220.20 2205.30 2188.90 2172.90 2152.30 2138.50 2118.00 2098.10
 2073.20 2054.20 2026.60 2003.00 1981.70 1955.90 1928.00 1903.50 1874.10 1852.10 1817.80 1784.40 1752.30 1724.60 1694.00 1670.00 1634.30 1590.40 1531.40 1473.10 1425.80 1382.70 1343.50 1300.40 1259.00 1217.90 1178.30 1128.90 1058.00 950.90 874.20 827.50 
781.20 689.80 626.70 564.30 502.00 406.70 370.70 276.50 243.20 172.20 143.90 90.00 70.40 51.80 33.10 25.60 18.60 12.50 7.40 5.00 2.70 0.30 0.30 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2379.70 2376.70 2378.90 2378.20 2376.40 2377.10 2372.70 2366.20 2361.50 2356.80 2350.10 2347.20 2339.30 2332.40 2324.60 2315.50 2306.80 2297.10 2288.50 2277.00 2269.30 2257.70 2245.10 2228.40 2214.70 2200.30 2181.10 2165.20 2143.70 2127.30 2102.90
 2079.70 2059.00 2037.60 2011.90 1991.60 1968.40 1947.40 1919.20 1884.40 1856.20 1831.20 1805.80 1778.70 1746.30 1705.20 1647.90 1591.00 1543.30 1507.80 1469.40 1428.20 1390.80 1350.00 1311.80 1266.70 1201.90 1097.50 994.70 949.10 906.60 855.90 712.80 
669.90 632.20 567.00 501.10 435.10 330.00 297.90 220.40 189.20 120.70 91.60 73.70 55.90 38.10 30.20 22.90 16.20 10.70 6.20 3.40 0.50 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2379.90 2382.00 2378.70 2381.70 2376.40 2374.20 2375.20 2372.50 2369.30 2363.30 2357.60 2352.70 2346.70 2339.70 2335.90 2325.40 2316.00 2308.10 2295.20 2287.60 2276.80 2265.90 2259.90 2245.60 2231.10 2217.10 2201.20 2182.70 2165.60 2145.50 2126.50 2106.00
 2087.40 2065.40 2042.00 2020.10 1998.50 1972.70 1947.70 1915.60 1886.80 1863.20 1840.80 1814.30 1780.30 1744.50 1688.10 1633.50 1590.80 1549.10 1509.60 1471.40 1431.70 1393.60 1353.90 1311.90 1254.50 1154.50 1037.50 994.10 949.60 904.90 769.20 709.00 
671.90 616.60 542.90 469.00 395.00 325.60 292.10 210.50 170.60 118.10 61.30 52.50 44.80 36.80 29.10 21.90 15.50 10.20 5.90 3.10 0.40 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
